(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Resistance Tester

Part Number

Configured Part Number is shown.

 
Part Number
01503
01507
01577
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAC Voltage
(V)
DC Voltage
(V)
Insulation Test Range Rated Measured Voltage
(V / MΩ)
Minimum Display
(MΩ)
Trusco Code Weight
(g)

29,026,000 IDR

1 Piece(s) Quote 6006000.1MΩ to 2000MΩ500/500, 1000/20000.01769-3150550

32,362,924 IDR

1 Piece(s) 12 Day(s) 6006000.01MΩ to 10GΩ50/50, 100/100, 250/200, 500/500, 1000/100000.01769-3168550

40,678,770 IDR

1 Piece(s) 12 Day(s) 100010000.1 MΩ to 600 MΩ500/500, 1000/6000.1769-3176624

Loading...

  1. 1

Basic Information

Power Supply Dry Cell Battery Width(mm) 100 Depth(mm) 50
Height(mm) 203 Power Supply (Details) AA dry cell battery x 4(included)

Tech Support