(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Phase Detector

Part Number

Configured Part Number is shown.

KS3

Part Number
KS3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,976,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Power Supply Dry Cell Battery Operating Voltage Range AC75 to 500V Width x Depth x Height(mm) 72x38x128
Trusco Code 471-6264 Weight(g) 210 Safety Standard Compliant with international safety standard CAT. [3] 500V
Other Features It can be confirmed by turning the shaft of the motor 1/2 hand. Power Supply (Details) Stacked 9V dry cell battery(6LR61) x 1(included)

Please check the type/dimensions/specifications of the part KS3 in the Motor Phase Detector series.

Tech Support