(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Voltage Detector

Part Number

Configured Part Number is shown.

MT-81L

Part Number
MT-81L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,224,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Power Supply Button buttery Dimension (Width x Depth x Height)(mm) 20 x 15 x 126 AC Voltage(V) 40 to 600
Length 126 Operating Voltage Range AC40 to 600V, 50 / 60Hz Maximum Sensitivity Variable Range AC40 to 80V
Power Supply (details) Button type Alkaline battery(LR44) x 3(included) Operation Display Red LED blinks and intermittent Buzzer sound Penlight LED certification(white)
Battery Used Alkaline Button battery(LR44) x 3 Battery Life Continuous use time approx. 5 hours(power ON standby state) Trusco Code 116-1650
Weight(g) 30

Please check the type/dimensions/specifications of the part MT-81L in the Voltage Detector series.

Tech Support