(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Low Voltage Detector

Part Number

Configured Part Number is shown.

Part Number
MT-6100
MT-6100L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code

1,224,770 IDR

1 Piece(s) Quote 116-1612

1,290,462 IDR

1 Piece(s) Quote 116-1613

Loading...

  1. 1

Basic Information

Power Supply Button buttery Dimension (Width x Depth x Height)(mm) 22 x 23 x 130 AC Voltage(V) 50 to 600
Length 130 Power Supply (details) Alkaline Button battery(LR44) x 2(included for monitor) For Low Pressure AC50 to 600V(50 / 60Hz shared)
Operation Display Light emission(red intermittent light emission can be confirmed in the brightness of 8000Lx), sound sound(intermittent sound, 50dB or more at a distance of 30cm) Battery Used Alkaline Button battery LR44(1.5V) 2 pieces Battery Life Continuous operation state → 6 hours, neglected state → 1.5 years
Weight(g) 22

Tech Support