(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Case

Part Number

Configured Part Number is shown.

 
Part Number
C25
C50
C280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRecommended measuring instruments Size
(mm)
Trusco Code Compatible Measuring Instrument Weight
(g)

2,193,846 IDR

1 Piece(s) 9 Day(s) 50 / 71X / 78X / 80 / 110 / 170 / 180220 x 120 x 60765-756150, 110, 170, 80, 180, 71X, 78X120

2,688,000 IDR

1 Piece(s) Quote 50 ~ 707192 x 90 x 38765-758750, 705, 707220

2,383,077 IDR

1 Piece(s) 8 Day(s) 280230 x 185 x 56765-7579280479

Loading...

  1. 1

Tech Support