(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Cell Line Tracer

Part Number

Configured Part Number is shown.

TL-A

Part Number
TL-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

66,455,385 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Power Supply Dry Cell Battery Width x Depth x Height (transmitter)(mm) 120 x 50 x 153 Width x Depth x Height (receiver)(mm) 60 x 30 x 235
DC Voltage(V) 6.5 to 9.0 Power Supply (Details) Stacked 9V dry cell battery x 2(included) Trusco Code 756-6107
Weight(kg) 1.6

Please check the type/dimensions/specifications of the part TL-A in the 3M™ Cell Line Tracer series.

Tech Support