(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MS Tie (Heat stabilized & Weather Resistant)

Part Number

Configured Part Number is shown.

Part Number
T18RHSW
T30RHSW
T50RHSW
T60RHSW
T60SHSW
T120RHSW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth A
(mm)
Overall Length L
(mm)
Band Diameter
(mm)
Loop tensile strength
(N)
Thickness
(mm)
Trusco Code

1,417,385 IDR

1 Piece(s) 1 Day(s) 2.510022801.1433-7603

365,846 IDR

1 Piece(s) 1 Day(s) 3.5152361351.2433-7638

420,462 IDR

1 Piece(s) 1 Day(s) 4.6202502251.2433-7662

1,064,154 IDR

1 Piece(s) 1 Day(s) 4.8301802701.5433-7697

724,154 IDR

1 Piece(s) 1 Day(s) 4.8251652701.5433-7719

1,109,846 IDR

1 Piece(s) 1 Day(s) 7.63801005351.8433-7581

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black

Tech Support