(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulok Repeat Tie Weather Resistant

Part Number

Configured Part Number is shown.

Part Number
RF100W
RF140W
RF250W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L
(mm)
Band Diameter
(mm)
Thickness
(mm)
Trusco Code

433,077 IDR

1 Piece(s) 1 Day(s) 100181.1475-7947

504,000 IDR

1 Piece(s) Quote 140321.2475-7955

804,308 IDR

1 Piece(s) 1 Day(s) 250721.2475-7963

Loading...

  1. 1

Basic Information

Width A(mm) 7.4 Material Nylon 66 Color Black
Loop tensile strength(N) 222.3

Tech Support