(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Stabilized & Chemical Resistant

Part Number

Configured Part Number is shown.

Part Number
T18RTZ
T30RTZ
T50RTZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth A
(mm)
Overall Length L
(mm)
Band Diameter
(mm)
Loop tensile strength
(N)
Thickness
(mm)
Trusco Code

2,237,846 IDR

1 Piece(s) 1 Day(s) 2.510022801.2433-7611

3,347,692 IDR

1 Piece(s) 1 Day(s) 3.515036133.31.2433-7646

5,148,923 IDR

1 Piece(s) 1 Day(s) 4.720150222.31.5433-7671

Loading...

  1. 1

Basic Information

Material Fluororesin Color Blue

Tech Support