(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tie Mounts

Part Number

Configured Part Number is shown.

 
Part Number
LHMSS5C
TM2S8C79
TM2S8C186
TM3S8C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Height
(mm)
Trusco Code Material Fixing Method Operating Temperature Range
(°C)
Working Cable Tie Width
(mm)
L x W
(mm)
Working Screw

2,046,000 IDR

1 Piece(s) Quote Natural-828-1542Nylon 66Screw Lock-60 to 80°C2.3 to 4.8--

2,472,924 IDR

1 Piece(s) Quote Natural7403-8720Tefzel--46 to 170°C2.3 to 4.816.0 x 10.8M4

2,573,231 IDR

1 Piece(s) Quote Dark blue-731-5724Polypropylene (PP)--60 to 115°C2.3 to 4.8--

945,077 IDR

1 Piece(s) 12 Day(s) White-252-1865Nylon 66--40 to 85°C2.3 to 7.6-M4

Loading...

  1. 1

Tech Support