(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tie Mount, Weather Resistant

Part Number

Configured Part Number is shown.

 
Part Number
PM2H25M0
TM3X2C0Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Trusco Code Fixing Method Horizontal
(mm)
Vertical
(mm)
Working Cable Tie Width
(mm)
Mounting panel thickness

4,426,000 IDR

1 Piece(s) 12 Day(s) -477-5341Pushing--2.3 to 4.8Up to 3.2 mm

11,789,693 IDR

1 Piece(s) 12 Day(s) 19.1477-5473-22.115.72.3 to 7.6-

Loading...

  1. 1

Basic Information

Color Black Material Weather Resistance Nylon 66 Operating Temperature Range(°C) -60 to 85°C
Type For indoor, outdoor

Tech Support