(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Button Mounts-Heat Stabilized Nylon 6.6-Black

Part Number

Configured Part Number is shown.

PBMSH25M30

 
Part Number
PBMSH25M30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,426,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Trusco Code 828-1566 Material Heat Resistant Nylon 66
Fixing Method Pushing Operating Temperature Range(°C) -60 to 115°C Hole Diameter(mm) φ6.4
Working Cable Tie Width(mm) 2.3 to 4.8 Mounting panel thickness Up to 3.2 mm

Please check the type/dimensions/specifications of the part PBMSH25M30 in the Push Button Mounts-Heat Stabilized Nylon 6.6-Black series.

Tech Support