(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Masonry Push Mount (SG series)【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SGMPMS19C0
SGMPMS25C0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHeight
(mm)
Trusco Code Vertical
(mm)
Hole Diameter
(mm)

1,746,616 IDR

1 Piece(s) 12 Day(s) 6.1828-89179.15.0

2,099,077 IDR

6 Pieces Per Package

1 Pack(s) Quote 6.19828-891810.26.4

Loading...

  1. 1

Basic Information

Color Black Material Weather Resistance Nylon 66 Fixing Method Pushing
Operating Temperature Range(°C) 9.9 Used cable tie PLT100B to PLT300B, PLT370SB Type For outdoor

Tech Support