(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connection Ring

Part Number

Configured Part Number is shown.

CR4HM0

 
Part Number
CR4HM0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,033,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Height(mm) 7.6 Trusco Code 731-0706
Material Weather resistant nylon 66 Horizontal(mm) 14.5 Vertical(mm) 9.1
Operating Temperature Range(°C) -60 to 85°C Working Cable Tie Width(mm) 2.3 to 7.6

Please check the type/dimensions/specifications of the part CR4HM0 in the Connection Ring series.

Tech Support