(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie Mount Winged Push Mount NAT

Part Number

Configured Part Number is shown.

PWMSH25M

 
Part Number
PWMSH25M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,631,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Natural Trusco Code 825-7210 Material Nylon 66
Fixing Method Pushing Operating Temperature Range(°C) -60 to 85°C Working Cable Tie Width(mm) 2.3 to 4.8
Mounting panel thickness Up to 2.7 mm

Please check the type/dimensions/specifications of the part PWMSH25M in the Cable Tie Mount Winged Push Mount NAT series.

Tech Support