(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corrugated Tube, Polyethylene with slit

Part Number

Configured Part Number is shown.

 
Part Number
CLT25FC4
CLT35FC3
CLT38FC3
CLT38FC4
CLT75FC3
CLT75FC4
CLT150FX20
CLT188FX20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length
(mm)
Inner Diameter
(mm)
Working Temperature Range Outer Diameter
(mm)
Trusco Code

1,500,616 IDR

1 Piece(s) 12 Day(s) Yellow30.487.2-40 to 50℃10.1814-6628

1,668,462 IDR

1 Piece(s) Quote Orange30.488.9-40 to 50℃12.7814-6629

1,668,462 IDR

1 Piece(s) 12 Day(s) Orange30.4810.0-40 to 50℃14.1814-6630

1,668,462 IDR

1 Piece(s) Quote Yellow30.4810.0-40 to 50℃14.1814-6631

2,612,154 IDR

1 Piece(s) Quote Orange30.4819.5-40 to 50℃23.7814-6632

2,612,154 IDR

1 Piece(s) Quote Yellow30.4819.5-40 to 50℃23.7814-6633

642,308 IDR

1 Piece(s) 12 Day(s) Black3.0440.0-40 to 50°C47.0814-6533

1,556,770 IDR

1 Piece(s) 12 Day(s) Black3.0447.0-40 to 50°C55.7814-6534

Loading...

  1. 1

Basic Information

Material Polyethylene Type For indoor

Tech Support