(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wiring Material New F-Molding【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SFM13
SFM23
SFM33
SFM42
SFM43
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Thickness
(mm)
Trusco Code Applicable Cable W x L
(mm x m)

35,693 IDR

1 Piece(s) 12 Day(s) Milky White10811-2405VVF1.6 x 3C x 1 stripe, UTP0.5 x 4P x 2 stripes17 x 1

46,462 IDR

1 Piece(s) 12 Day(s) Milky White12811-2407VVF1.6 x 2C x 2 stripes, UTP0.5 x 4P x 3 stripes22 x 1

72,154 IDR

1 Piece(s) 12 Day(s) Milky White14811-2409VVF1.6 x 3C x 2 stripes, UTP0.5 x 4P x 5 stripes26 x 1

115,539 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) White16785-2037VVF2.0 x 3C x 2 stripes, UTP0.5 x 4P x 7 stripes33 x 1

115,539 IDR

1 Piece(s) 12 Day(s) Milky White16785-2045VVF2.0 x 3C x 2 stripes, UTP0.5 x 4P x 7 stripes33 x 1

Loading...

  1. 1

Basic Information

Material Polyvinyl chloride (PVC)

Tech Support