(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Temp Closed End Connector【1-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SQCE2HP
SQCE5HP
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Dimension R
(mm)
Dimension E
(mm)
Inner Diameter
(mm)

733,077 IDR

1 Piece(s) 12 Day(s) 102-844520.06.99.67.6

961,231 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 102-8446227.210.810.0

Loading...

  1. 1

Basic Information

Color Red transparent Electrical Wire Tying Range Stranded Wire(mm²) 0.5 to 1.25 Rated Ampere(A) 5
Compatible tool Tool for the heat resistant type closed end connector for disaster prevention Rated Voltage 300V

Tech Support