(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Temperature Sleeve

Part Number

Configured Part Number is shown.

 
Part Number
NB1.25
NB2
NB5.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Outer Dimensions
(mm)
Internal Dimensions
(mm)
Nichrome/Nickel single wire
(mm)
Electrical Wire Tying Range Nickel stranded wire
(mm²)

5,063,077 IDR

1 Piece(s) 1 Day(s) 831-44833.31.80.6 to 1.40.50 to 1.25

5,384,462 IDR

1 Piece(s) 1 Day(s) 831-44844.12.31.5 to 1.81.25 to 2.00

5,906,615 IDR

1 Piece(s) 1 Day(s) 831-44855.43.52.0 to 2.63.50 to 5.50

Loading...

  1. 1

Basic Information

Total Length(mm) 15 Compatible tool For Bare Crimp Terminal/Sleeve Tool JIS Standard Product x
Heat resistant temperature 400°C MAX Shape B Shape

Tech Support