(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Displacement Connector

Part Number

Configured Part Number is shown.

NDB2018

 
Part Number
NDB2018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

69,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 114-2140 Color Black Total Length(mm) 25.2
Rated Voltage 300V Electrical Wire Tying Range Nickel stranded wire(mm²) 0.5 to 0.75 Heat resistant temperature 20 to 18
Wire coating outer diameter (max) Ø2.8mm

Please check the type/dimensions/specifications of the part NDB2018 in the Insulated Displacement Connector series.

Tech Support