(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulating Pin Terminal【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
PC2005FCLR
PC2005MCLR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Dimension F
(mm)
Outer Dimensions
(mm)
Shape

536,923 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 431-529424.513.04.6Female

536,923 IDR

1 Piece(s) 1 Day(s) 431-530826.515.05.1Male

Loading...

  1. 1

Basic Information

Color Transparent Compatible tool Crimped Terminal with Insulated Coating/Sleeve Tool Rated Voltage 300V
Stranded Wire(mm) 0.50 to 0.75 Electrical Wire Tying Range AWG 20-18 Internal Dimensions(mm) 1.7

Tech Support