(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jumper for 2001 series terminal block (2001402PK)

Part Number

Configured Part Number is shown.

2001402PK

 
Part Number
2001402PK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles W x H x Thickness
(mm)
Trusco Code

158,462 IDR

1 Piece(s) Quote 28.7 x 18.9 x 4.1799-4214

Loading...

  1. 1

Basic Information

Material Nylon 66, Copper, Stainless Steel Color Light Gray Rated 800V 18A
Cable Size 0.25 to 1.5 (mm²) Terminal Thickness 4.2 mm

Please check the type/dimensions/specifications of the part 2001402PK in the Jumper for 2001 series terminal block series.

Products like this...

Part Number
2001403PK
2001404PK
2001405PK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles W x H x Thickness
(mm)
Trusco Code

256,923 IDR

1 Piece(s) 1 Day(s) 313.9 x 18.9 x 4.1799-4222

380,000 IDR

1 Piece(s) 1 Day(s) 419.1 x 18.9 x 4.1799-4231

484,615 IDR

1 Piece(s) Quote 524.3 x 18.9 x 4.1799-4249

Tech Support