(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring Type Terminal Block "2002 Series" (for relay)

Part Number

Configured Part Number is shown.

 
Part Number
20021201PK
20021202PK
20021204PK
20021207PK
20021291PK
20021292PK
20021301PK
20021302PK
20021304PK
20021307PK
20021391PK
20021392PK
20021401PK
20021402PK
20021404PK
20021407PK
20021491PK
20021492PK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Rated Width
(mm)
Height
(mm)
Cable Size Terminal Thickness W x H x Thickness
(mm)
Material Trusco Code

29,539 IDR

1 Piece(s) 12 Day(s) Gray800V 24A48.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4257

32,000 IDR

1 Piece(s) 12 Day(s) Orange800V 24A48.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4265

29,231 IDR

1 Piece(s) 12 Day(s) Blue800V 24A48.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4273

96,308 IDR

1 Piece(s) 12 Day(s) Green Yellow800V 24A48.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4281

186,462 IDR

1 Piece(s) 12 Day(s) Gray-----48.5 x 29.0 x 0.8Nylon 66799-4290

186,462 IDR

1 Piece(s) 12 Day(s) Orange-----48.5 x 29.0 x 0.8Nylon 66799-4303

36,154 IDR

1 Piece(s) 12 Day(s) Gray800V 24A59.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4311

38,000 IDR

1 Piece(s) 12 Day(s) Orange800V 24A59.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4320

35,847 IDR

1 Piece(s) Quote Blue800V 24A59.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4338

117,847 IDR

1 Piece(s) 12 Day(s) Green Yellow800V 24A59.533.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4346

204,308 IDR

1 Piece(s) 12 Day(s) Gray-----59.1 x 29.0 x 0.8Nylon 66799-4354

204,308 IDR

1 Piece(s) 12 Day(s) Orange-----59.1 x 29.0 x 0.8Nylon 66799-4362

47,693 IDR

1 Piece(s) 12 Day(s) Gray800V 24A70.033.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4371

50,154 IDR

1 Piece(s) 12 Day(s) Orange800V 24A70.033.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4389

47,692 IDR

1 Piece(s) 12 Day(s) Blue800V 24A70.033.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4397

132,770 IDR

1 Piece(s) 12 Day(s) Green Yellow800V 24A70.033.00.25 to 2.5 (mm²)5.2 mm-Nylon 66, Copper, Stainless Steel799-4401

202,924 IDR

1 Piece(s) 12 Day(s) Gray-----70.0 x 29.2 x 0.8Nylon 66799-4419

201,538 IDR

1 Piece(s) Quote Orange-----70.0 x 29.2 x 0.8Nylon 66799-4427

Loading...

  1. 1

Tech Support