(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connector that can connect stranded wire/single wire "WF Series" (WF2)

Part Number

Configured Part Number is shown.

WF2

Part Number
WF2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Wires
(pieces)

854,308 IDR

1 Piece(s) 1 Day(s) 471-73842

Loading...

  1. 1

Basic Information

Rated Specified Electrical Appliances (PSE)300V, 20A Single Wire(mm) Φ0.65 to 2.0 Compatible Cable (Stranded Wire)(mm²) 0.08 to 3.5
Wire Cut Length 10 mm Material Nylon 66

Please check the type/dimensions/specifications of the part WF2 in the Connector that can connect stranded wire/single wire "WF Series" series.

Products like this...

Part Number
WF5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Wires
(pieces)

1,044,923 IDR

1 Piece(s) 1 Day(s) 471-74065

Tech Support