(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lighting Connector "LC Series" (LC1)

Part Number

Configured Part Number is shown.

LC1

Part Number
LC1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Number of Inserting Wire
(pieces)

1,608,462 IDR

1 Piece(s) 12 Day(s) Gray471-73502

Loading...

  1. 1

Basic Information

Rated Specified Electrical Appliances (PSE)300V, 20A/General Use 400V, 24A Single Wire(mm) φ1.6 to 2.0 Compatible Cable (Stranded Wire)(mm²) 0.5 to 2.5
Wire Cut Length 9 to 11 mm Material Nylon 66

Please check the type/dimensions/specifications of the part LC1 in the Lighting Connector "LC Series" series.

Products like this...

Part Number
LC2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Number of Inserting Wire
(pieces)

2,152,154 IDR

1 Piece(s) 12 Day(s) White471-73683

Tech Support