(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screwless Terminal Block "SL-4500 Series"

Part Number

Configured Part Number is shown.

 
Part Number
SL4500AS2PB
SL4500AS3PB
SL4500AS4PB
SL4500AS5PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Poles L x W x H
(mm)

340,000 IDR

1 Piece(s) 1 Day(s) 827-7130250.5 x 26.62 x 15.5

443,077 IDR

1 Piece(s) 12 Day(s) 827-7131350.5 x 31.70 x 15.5

567,692 IDR

1 Piece(s) 1 Day(s) 827-7132450.5 x 36.78 x 15.5

664,615 IDR

1 Piece(s) Quote 827-7133550.5 x 41.86 x 15.5

Loading...

  1. 1

Basic Information

Color Black Rated DC300V-10A, Voltage Resistance Insulation Resistance DC500V, 100MΩ or more
Material Main Body: Nylon 66
Button: Modified Polyphenylene Ether

Tech Support