(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Tool YC Series

Part Number

Configured Part Number is shown.

 
Part Number
YC110R
YC121R
YC122R
YC160R
YC202
YC203
YC260R
YC520
YC530
YC550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Applicable Contact Item Number Applicable Cable

15,159,847 IDR

1 Piece(s) 12 Day(s) 413-8791BXH-001T-P0.6UL1007#26, #24 (#22)

15,159,847 IDR

1 Piece(s) 12 Day(s) 413-8805BYM-001T-P0.6UL1007#26, #24 (#22)

15,159,847 IDR

1 Piece(s) 12 Day(s) 413-8813BHF-001T-0.8BSUL1007#26, #24 (#22)

15,159,847 IDR

1 Piece(s) 12 Day(s) 413-8821BVH-21T-P1.1UL1007#22, #20 (#18)

15,159,847 IDR

1 Piece(s) 12 Day(s) 413-8830LLF/M-01T-P1.3EUL1007#26 (#24), #22 (#20)

15,159,847 IDR

1 Piece(s) 12 Day(s) 413-8848LLF/M-41T-P1.3EUL1007#20 (#18), #16

14,947,692 IDR

1 Piece(s) 12 Day(s) 413-8856BEH-001T-P0.6UL1007#26, #24 (#22)

17,758,462 IDR

1 Piece(s) Quote 413-8864BYF/M-01T-P0.5AKV 0.3/0.4 KV0.5

17,758,462 IDR

1 Piece(s) 12 Day(s) 413-8872BYF/M-41T-P0.5AKV 0.75 KV1.25

15,159,846 IDR

1 Piece(s) 1 Day(s) 413-8881BSF/M-21T-P1.4KV 0.3/0.4 KV0.5 (0.75)

Loading...

  1. 1

Basic Information

Total Length(mm) 296

Tech Support