(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SM CONNECTOR Housing【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SMP02VNC
SMP03VNC
SMP04VNC
SMP05VNC
SMP06VNC
SMP07VNC
SMP08VNC
SMP09VNC
SMR02VN
SMR03VN
SMR04VN
SMR05VN
SMR06VN
SMR07VN
SMR08VN
SMR09VN
SMR10VN
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Number of Poles A
(mm)
B
(mm)
C
(mm)

356,923 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) 413-8431211.75.57.4

376,923 IDR

1 Piece(s) 1 Day(s) 413-8449311.78.07.4

356,923 IDR

1 Piece(s) 1 Day(s) 413-8457411.710.57.4

492,308 IDR

1 Piece(s) 1 Day(s) 413-8465511.713.07.4

415,385 IDR

1 Piece(s) 1 Day(s) 413-8473611.715.57.4

476,923 IDR

1 Piece(s) 1 Day(s) 413-8481711.718.07.4

521,538 IDR

1 Piece(s) 1 Day(s) 413-8490811.720.57.4

560,000 IDR

1 Piece(s) 1 Day(s) 413-8503911.723.07.4

192,308 IDR

1 Piece(s) 1 Day(s) 413-852027.58.018.2

404,615 IDR

1 Piece(s) 1 Day(s) 413-853837.510.518.2

463,077 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) 413-854647.513.018.2

540,000 IDR

1 Piece(s) 1 Day(s) 413-855457.515.518.2

458,462 IDR

1 Piece(s) 1 Day(s) 413-856267.518.018.2

530,769 IDR

1 Piece(s) 1 Day(s) 413-857177.520.518.2

578,462 IDR

1 Piece(s) 1 Day(s) 413-858987.523.018.2

621,538 IDR

1 Piece(s) 1 Day(s) 413-859797.525.518.2

661,538 IDR

1 Piece(s) 1 Day(s) 413-8601107.528.018.2

Loading...

  1. 1

Basic Information

Rated Current MAX 3A Rated Voltage MAX 250V Working Temperature Range -25 to +85°C (includes temperature increase value)

Tech Support