(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PH CONNECTOR Through-hole Shrouded Header

Part Number

Configured Part Number is shown.

S2BPHKS

 
Part Number
S2BPHKS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

263,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 413-8279 Number of Poles 2 A(mm) 2.0
B(mm) 5.9 Rated Current 2A Rated Voltage 100V
Working Temperature Range -25 to +85°C (includes temperature increase value) Shape Side Type

Please check the type/dimensions/specifications of the part S2BPHKS in the PH CONNECTOR Through-hole Shrouded Header series.

Tech Support