(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EH CONNECTOR Housing

Part Number

Configured Part Number is shown.

 
Part Number
EHR3
EHR4
EHR5
EHR6
EHR7
EHR8
EHR9
EHR10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Poles A
(mm)
B
(mm)

163,846 IDR

1 Piece(s) 1 Day(s) 413-781735.09.5

189,846 IDR

1 Piece(s) 1 Day(s) 413-782547.512.0

224,154 IDR

1 Piece(s) 1 Day(s) 413-7833510.014.5

194,000 IDR

1 Piece(s) 1 Day(s) 413-7841612.517.0

228,462 IDR

1 Piece(s) 1 Day(s) 413-7850715.019.5

258,615 IDR

1 Piece(s) 1 Day(s) 413-7868817.522.0

284,308 IDR

1 Piece(s) 1 Day(s) 413-7876920.024.5

318,923 IDR

1 Piece(s) 1 Day(s) 413-77951022.527.0

Loading...

  1. 1

Basic Information

Rated Current 3A Rated Voltage 250V Working Temperature Range -25 to +85°C (includes temperature increase value)

Tech Support