(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push-Button Switch ABS Series

Part Number

Configured Part Number is shown.

Part Number
ABS101NB
ABS101NG
ABS101NR
ABS110NG
ABS111NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSButton color Trusco Code Contact Form

158,455 IDR

1 Piece(s) 8 Day(s) 10Black128-60151b

158,455 IDR

1 Piece(s) 8 Day(s) 10[Green] Green128-60091b

158,455 IDR

1 Piece(s) 8 Day(s) 10[Red] Red128-60141b

205,809 IDR

1 Piece(s) 8 Day(s) 10[Green] Green128-60101a

244,057 IDR

1 Piece(s) 8 Day(s) 10[Green] Green128-60171a-1b

Loading...

  1. 1

Basic Information

Operating Momentary Protection Grade IP65 (IEC60529) Panel Cut Size 25 mm

Tech Support