(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Security Label【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SLE1H50
SLE1H200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity
(sheet)
Trusco Code

1,844,615 IDR

1 Piece(s) 12 Day(s) 50836-2020

6,274,616 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) 200836-2019

Loading...

  1. 1

Basic Information

Type Film Display Contents VOID Shape Rectangle
Length(mm) 20 Width(mm) 30

Tech Support