(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Transformer (step-down type only)

Part Number

Configured Part Number is shown.

Part Number
PC41100E
PC411000E
PC41150E
PC41200E
PC41300E
PC41500E
PC41750E
SC21100E
SC21150E
SC21200E
SC21300E
SC21500E
SC21750E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension W x D x H
(mm)
Secondary Current
(A)
Capacity
(VA)
Trusco Code

2,249,539 IDR

1 Piece(s) 12 Day(s) 96 x 102 x 1031.0100451-4084

7,499,077 IDR

1 Piece(s) 12 Day(s) 146 x 180 x 14510.01000451-4076

2,571,077 IDR

1 Piece(s) Quote 96 x 102 x 1031.5150451-4092

2,172,308 IDR

1 Piece(s) Quote 108 x 117 x 1182.0200451-4106

3,382,286 IDR

1 Piece(s) Quote 128 x 100 x 1313.0300451-4122

4,774,857 IDR

1 Piece(s) 12 Day(s) 146 x 122 x 1455.0500451-4131

6,642,000 IDR

1 Piece(s) Quote 146 x 150 x 1457.5750451-4149

1,971,077 IDR

1 Piece(s) 12 Day(s) 96 x 102 x 1031.0100451-4246

2,249,539 IDR

1 Piece(s) 12 Day(s) 96 x 102 x 1031.5150451-4254

2,635,385 IDR

1 Piece(s) Quote 108 x 117 x 1182.0200451-4262

3,535,077 IDR

1 Piece(s) 12 Day(s) 128 x 100 x 1313.0300451-4289

4,778,000 IDR

1 Piece(s) 12 Day(s) 146 x 122 x 1455.0500451-4297

5,471,143 IDR

1 Piece(s) 12 Day(s) 146 x 150 x 1457.5750451-4301

Loading...

  1. 1

Basic Information

Terminal Screw(mm) 4 Insulation Type E Type

Tech Support