(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Insulation Transformer "SD21 Series"

Part Number

Configured Part Number is shown.

Part Number
SD2101KB2
SD21100A2
SD21200A2
SD21300A2
SD21500A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipW x D x H
(mm)
Secondary Current
(A)
Capacity
(VA)
Insulation Type Terminal Screw Trusco Code

12,412,616 IDR

1 Piece(s) 12 Day(s) 157 x 131 x 150101000BM4.0475-6118

3,475,693 IDR

1 Piece(s) 12 Day(s) 88 x 80 x 1011100AM3.5475-6126

4,450,924 IDR

1 Piece(s) 12 Day(s) 99 x 97 x 1102200AM3.5475-6134

6,206,308 IDR

1 Piece(s) 12 Day(s) 109 x 120 x 1113300AM4.0475-6142

9,220,924 IDR

1 Piece(s) Quote 136 x 111 x 1355500AM4.0475-6151

Loading...

  1. 1

Tech Support