(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nozzle Standard Type (Part Numbers)

Part Number

Configured Part Number is shown.

N6107

 
Part Number
N6107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

366,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application Applicable blotters: FR-301, FR-410 Nozzle White light nozzle 0.8 mm Trusco Code 818-4552
Inner Diameter x Outer Diameter(mm) 0.8 x 2.3

Please check the type/dimensions/specifications of the part N6107 in the Nozzle Standard Type series.

Tech Support