(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soldering Tip T33

Part Number

Configured Part Number is shown.

 
Part Number
T33BC2
T33BC3
T33BC4
T33BC5
T33BC6
T33D5
T33D6
T33D24
T33D32
T331610
T331611
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip dimensions
(mm)
Trusco Code Iron Tip Name

775,077 IDR

1 Piece(s) 12 Day(s) -785-25502BC type

775,077 IDR

1 Piece(s) 12 Day(s) -785-25683BC type

775,077 IDR

1 Piece(s) 12 Day(s) -785-25764BC type

775,077 IDR

1 Piece(s) 12 Day(s) -785-25845BC type

775,077 IDR

1 Piece(s) 12 Day(s) -785-25926BC type

775,077 IDR

1 Piece(s) 12 Day(s) -785-26225D type

775,077 IDR

1 Piece(s) 12 Day(s) -785-26316D type

775,077 IDR

1 Piece(s) 12 Day(s) -785-26062.4D type

775,077 IDR

1 Piece(s) 12 Day(s) -785-26143.2D type

1,033,385 IDR

1 Piece(s) 12 Day(s) 3.0855-1407With groove

1,076,462 IDR

1 Piece(s) 12 Day(s) 3.2855-1408With groove

Loading...

  1. 1

Basic Information

Compatible Iron FX-8002 Heater Integrated type

Tech Support