(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Wrap TFE Natural

Part Number

Configured Part Number is shown.

T38TL

 
Part Number
T38TL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

19,389,693 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Tube internal diameter(mm) 7.9 Tube outer diameter(mm) 9.5 Length(m) 15.24
Color Natural Thickness(mm) 0.8 Trusco Code 818-0552

Please check the type/dimensions/specifications of the part T38TL in the Spiral Wrap TFE Natural series.

Tech Support