(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Tool "CTF PV WM4"

Part Number

Configured Part Number is shown.

1222870000

 
Part Number
1222870000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

15,360,923 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 250 Trusco Code 759-9382 Crimp Range 2.5 to 6mm²

Please check the type/dimensions/specifications of the part 1222870000 in the Crimping Tool "CTF PV WM4" series.

Tech Support