(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interface Terminal Block PCX

Part Number

Configured Part Number is shown.

Part Number
PCX1H34TB34K1
PCX1H40
PCX1H40M
PCX1H40TB34M2X
PCX1H40TB34M2Y
PCX1H40TB34O1
PCX1H40TB34O2
PCX1H40TB34O3
PCX1H40TB34O4
PCX1H40TB40KCPU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles
(Pole)
Dimension L x W x H Trusco Code

992,000 IDR

1 Piece(s) 1 Day(s) 3446.8 x 67.5 x 47.3479-8147

1,050,769 IDR

1 Piece(s) 1 Day(s) 4046.8 x 75.0 x 47.3479-8155

1,050,769 IDR

1 Piece(s) 1 Day(s) 4046.8 x 75.0 x 47.3479-8163

1,026,923 IDR

1 Piece(s) 1 Day(s) 3446.8 x 75.0 x 47.3479-8171

1,026,923 IDR

1 Piece(s) 1 Day(s) 3446.8 x 75.0 x 47.3479-8180

1,026,923 IDR

1 Piece(s) 1 Day(s) 3446.8 x 75.0 x 47.3479-8198

1,026,923 IDR

1 Piece(s) 1 Day(s) 3446.8 x 75.0 x 47.3479-8201

1,026,923 IDR

1 Piece(s) 1 Day(s) 3446.8 x 75.0 x 47.3479-8210

1,026,923 IDR

1 Piece(s) 1 Day(s) 3446.8 x 75.0 x 47.3479-8228

1,091,077 IDR

1 Piece(s) 1 Day(s) 4046.8 x 75.0 x 47.3479-8236

Loading...

  1. 1

Tech Support