(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interface Terminal Block PCN7

Part Number

Configured Part Number is shown.

Part Number
PCN71H34TB34K1
PCN71H40
PCN71H40TB34M2
PCN71H40TB34O1
PCN71H40TB34O2
PCN71H40TB34O3
PCN71H40TB34O4
PCN71H40TB40KCPU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles
(Pole)
Dimension L x W x H Trusco Code

1,260,615 IDR

1 Piece(s) 1 Day(s) 3440 x 128 x 36451-4157

1,341,077 IDR

1 Piece(s) 1 Day(s) 4040 x 149 x 36.8451-4165

1,137,385 IDR

1 Piece(s) 1 Day(s) 3440 x 128 x 36451-4173

1,137,385 IDR

1 Piece(s) 1 Day(s) 3440 x 128 x 36451-4181

1,137,385 IDR

1 Piece(s) 1 Day(s) 3440 x 128 x 36451-4190

1,137,385 IDR

1 Piece(s) 1 Day(s) 3440 x 128 x 36451-4203

1,137,385 IDR

1 Piece(s) 1 Day(s) 3440 x 128 x 36451-4211

1,337,846 IDR

1 Piece(s) 1 Day(s) 4040 x 149 x 36451-4220

Loading...

  1. 1

Tech Support