(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Displacement End Connector (Part Numbers)

Part Number

Configured Part Number is shown.

NDE0512

 
Part Number
NDE0512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

240,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Yellow Transparent Dimension L x W x H(mm) 15.3 x 8.8 x 7.1 Number of Poles 2
Trusco Code(mm) 114-2142

Please check the type/dimensions/specifications of the part NDE0512 in the Insulated Displacement End Connector series.

Tech Support