(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Stripper

Part Number

Configured Part Number is shown.

Part Number
DKMSDIV14
DKMSDIV14AD
DKMSDIV14EMAD
DKMSDIV14KIVAD
DKMSDIV22
DKMSDIV22AD
DKMSDIV22EMAD
DKMSDIV22KIVAD
DKMSDIV38
DKMSDIV38AD
DKMSDIV38EMAD
DKMSDIV38KIVAD
DKMSDIV60
DKMSDIV60AD
DKMSDIV60EMAD
DKMSDIV60KIVAD
DKMSDIV100
DKMSDIV100AD
DKMSDIV100EMAD
DKMSDIV100KIVAD
DKMSDIV150
DKMSDIV150AD
DKMSDIV150EMAD
DKMSDIV150KIVAD
DKMSDIV200
DKMSDIV200AD
DKMSDIV200EMAD
DKMSDIV200KIVAD
DKMSDIV250
DKMSDIV250AD
DKMSDIV250EMAD
DKMSDIV325
DKMSDIV325AD
DKMSDIV325EMAD
DKMSDKBL
DKMSDKBS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Applicable cable size
(mm²)
Compatible Replacement Blade Compatible Model Trusco Code Wire strip width
(mm)

3,609,385 IDR

1 Piece(s) 12 Day(s) 10014S-103-013110 to 33

350,770 IDR

1 Piece(s) 12 Day(s) 2414--103-0142-

350,770 IDR

1 Piece(s) 12 Day(s) 2414--103-0153-

350,770 IDR

1 Piece(s) 12 Day(s) 2414--103-0174-

3,609,385 IDR

1 Piece(s) 12 Day(s) 10322S-103-013212 to 35

346,154 IDR

1 Piece(s) 12 Day(s) 2422--103-0143-

346,154 IDR

1 Piece(s) 12 Day(s) 2422--103-0154-

346,154 IDR

1 Piece(s) 12 Day(s) 2422--103-0175-

3,609,385 IDR

1 Piece(s) 12 Day(s) 10438S-103-013313 to 36

369,231 IDR

1 Piece(s) 12 Day(s) 2438--103-0144-

369,231 IDR

1 Piece(s) 12 Day(s) 2438--103-0155-

369,231 IDR

1 Piece(s) 12 Day(s) 2438--103-0176-

4,387,692 IDR

1 Piece(s) 12 Day(s) 11960M-103-013418 to 33

453,847 IDR

1 Piece(s) 12 Day(s) 3160--103-0145-

453,847 IDR

1 Piece(s) 12 Day(s) 3160--103-0156-

453,847 IDR

1 Piece(s) 12 Day(s) 3160--103-0177-

4,387,692 IDR

1 Piece(s) 12 Day(s) 119100M-103-013519 to 34

453,847 IDR

1 Piece(s) 12 Day(s) 31100--103-0146-

453,847 IDR

1 Piece(s) 12 Day(s) 31100--103-0157-

453,847 IDR

1 Piece(s) 12 Day(s) 31100--103-0178-

4,387,692 IDR

1 Piece(s) 12 Day(s) 127150M-103-013627 to 42

453,847 IDR

1 Piece(s) 12 Day(s) 31150--103-0147-

453,847 IDR

1 Piece(s) 12 Day(s) 31150--103-0158-

453,847 IDR

1 Piece(s) 12 Day(s) 31150--103-0179-

5,080,000 IDR

1 Piece(s) Quote 164200L-103-013733 to 48

556,924 IDR

1 Piece(s) 12 Day(s) 37200--103-0148-

556,924 IDR

1 Piece(s) 12 Day(s) 37200--103-0159-

556,924 IDR

1 Piece(s) 12 Day(s) 37200--103-0180-

5,053,231 IDR

1 Piece(s) 12 Day(s) 167250L-103-013836 to 51

553,846 IDR

1 Piece(s) 12 Day(s) 37250--103-0149-

553,846 IDR

1 Piece(s) 12 Day(s) 37250--103-0160-

5,053,231 IDR

1 Piece(s) 12 Day(s) 167325L-103-013936 to 51

556,924 IDR

1 Piece(s) 12 Day(s) 37325--103-0150-

556,924 IDR

1 Piece(s) 12 Day(s) 37325--103-0161-

598,462 IDR

1 Piece(s) 12 Day(s) ---DK-MSDIV200,DK-MSDIV250,DK-MSDIV325103-0141-

505,539 IDR

1 Piece(s) 12 Day(s) ---DK-MSDIV14,DK-MSDIV22,DK-MSDIV38103-0140-

Loading...

  1. 1

Tech Support