(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Insulation Strippers (121206)

Part Number

Configured Part Number is shown.

121206

 
Part Number
121206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Compatible Model Compatible wire
(mm²)
Compatible Cable
(AWG)
Trusco Code

5,816,308 IDR

1 Piece(s) 1 Day(s) 195-0.14 to 0.25, 0.75, 1.5, 2.5, 4.0, 6.026 to 10446-7159

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 121206 in the Precision Insulation Strippers series.

Products like this...

Part Number
121210
121902
121906
121910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Compatible Model Compatible wire
(mm²)
Compatible Cable
(AWG)
Trusco Code

5,816,308 IDR

1 Piece(s) 12 Day(s) 195-2.5, 4.0, 6.0, 10.013 to 7446-7167

2,866,924 IDR

1 Piece(s) 12 Day(s) -1212-02--446-7175

2,866,924 IDR

1 Piece(s) Quote -1212-06--446-7183

2,866,924 IDR

1 Piece(s) 12 Day(s) -1212-10--446-7191

Tech Support