(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Insulation Stripper (121211)

Part Number

Configured Part Number is shown.

121211

 
Part Number
121211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Compatible Model Compatible wire
(mm²)
Compatible Cable
(AWG)
Trusco Code

5,816,308 IDR

1 Piece(s) Quote 195-1.5, 2.5, 4.0, 6.015 to 10496-6813

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 121211 in the Precision Insulation Stripper series.

Products like this...

Part Number
121212
121911
121912
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Compatible Model Compatible wire
(mm²)
Compatible Cable
(AWG)
Trusco Code

5,816,308 IDR

1 Piece(s) 12 Day(s) 195-4.0, 6.0, 10.011 to 7496-6821

2,866,924 IDR

1 Piece(s) 12 Day(s) -1212-11--496-6830

2,866,924 IDR

1 Piece(s) 12 Day(s) -1212-12--496-6848

Tech Support