(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Stripper

Part Number

Configured Part Number is shown.

 
Part Number
1240200
1250200
1342165
1345165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Compatible wire
(mm²)
Compatible Cable
(AWG)
Compatible Cable
(mm)
Blade Material Trusco Code

3,186,154 IDR

1 Piece(s) 12 Day(s) 2000.03 to 1032 to 7--792-4968

4,849,231 IDR

1 Piece(s) Quote 2000.25 to 1613 to 5--792-5000

2,124,615 IDR

1 Piece(s) 12 Day(s) 165--8 to 13Copper Alloy Plating116-3231

2,240,000 IDR

1 Piece(s) 12 Day(s) 165--8 to 13Chrome Plate116-3232

Loading...

  1. 1

Tech Support