(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Repair Sheet Round Shape【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RSM8
RSM8C
RSM12
RSM12C
RSM16
RSM16C
RSM20
RSM20C
RSM20T
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Size Number of seals
(sheet)
Trusco code

566,924 IDR

1 Piece(s) 12 Day(s) 5.0Y7/1 color⌀830855-8711

566,924 IDR

1 Piece(s) 12 Day(s) 2.5Y9/1 color⌀830855-8712

763,077 IDR

1 Piece(s) Quote 5.0Y7/1 color⌀1220855-8713

873,539 IDR

1 Piece(s) 12 Day(s) 2.5Y9/1 color⌀1220855-8714

870,000 IDR

1 Piece(s) 12 Day(s) 5.0Y7/1 color⌀1610855-8715

870,000 IDR

1 Piece(s) 12 Day(s) 2.5Y9/1 color⌀1610855-8716

944,770 IDR

1 Piece(s) 12 Day(s) 5.0Y7/1 color⌀2010855-8717

944,770 IDR

1 Piece(s) 12 Day(s) 2.5Y9/1 color⌀2010855-8718

1,012,616 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) Transparent⌀8, ⌀12, ⌀16, ⌀2010855-8719

Loading...

  1. 1

Tech Support