(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Enclosure with Key

Part Number

Configured Part Number is shown.

Part Number
OPK1423A
OPK16254A
OPK1843A
OPK1854A
OPK2045A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Effective Depth
(mm)
Wooden Circuit Board Dimension W x L x Thickness
(mm)
Trusco code

640,000 IDR

1 Piece(s) 12 Day(s) 200313140110140 x 210 x 9423-1210

1,136,308 IDR

1 Piece(s) 12 Day(s) 250416160130190 x 310 x 15423-1236

1,711,385 IDR

1 Piece(s) 12 Day(s) 400321180150340 x 210 x 15423-1244

2,412,924 IDR

1 Piece(s) Quote 500421180148420 x 290 x 15423-1252

2,943,385 IDR

1 Piece(s) Quote 400521200169320 x 390 x 15423-1261

Loading...

  1. 1

Tech Support