(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PCS type Plastic Enclosure

Part Number

Configured Part Number is shown.

Part Number
PCS1H22
PCS3H22
PCS3H30
PCS4H30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension vertical H
(mm)
Dimension of hole on cover Trusco code

397,231 IDR

1 Piece(s) 12 Day(s) 110φ22 x 1391-9650

794,000 IDR

1 Piece(s) 12 Day(s) 170φ22 x 3391-9692

794,000 IDR

1 Piece(s) 12 Day(s) 170φ30 x 3391-9706

1,095,231 IDR

1 Piece(s) 12 Day(s) 230φ30 x 4391-9722

Loading...

  1. 1

Basic Information

Dimension width W(mm) 80 Dimension depth D(mm) 65 Dimension of hole on body (bottom) φ22 x 1
Effective Depth(mm) 57

Tech Support