(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wiring Duct

Part Number

Configured Part Number is shown.

Part Number
TRDR501BN
TRDR502GY
TRDR502IV
TRDR502W
TRDR601BN
TRDR602GY
TRDR602IV
TRDR602W
TRDR701BN
TRDR702GY
TRDR702IV
TRDR702W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Applicable Cable Thickness
(mm)
Internal Dimensions
(mm)
Trusco code

132,924 IDR

1 Piece(s) 12 Day(s) 501000VVF2.0 x 3C x 1 stripe1120114-1806

313,231 IDR

1 Piece(s) 30 Day(s) 502000VVF2.0 x 3C x 1 stripe1120114-5295

313,231 IDR

1 Piece(s) 30 Day(s) 502000VVF2.0 x 3C x 1 stripe1120114-5296

313,231 IDR

1 Piece(s) 30 Day(s) 502000VVF2.0 x 3C x 1 stripe1120114-5297

175,385 IDR

1 Piece(s) Quote 601000VVF1.6 x 2C x 2 stripes1330114-1807

350,308 IDR

1 Piece(s) 30 Day(s) 602000VVF1.6 x 2C x 2 stripes1330114-5298

350,308 IDR

1 Piece(s) 30 Day(s) 602000VVF1.6 x 2C x 2 stripes1330114-5299

350,308 IDR

1 Piece(s) Quote 602000VVF1.6 x 2C x 2 stripes1330114-5300

259,539 IDR

1 Piece(s) 12 Day(s) 701000VVF 2.6 x 3 C x 2 stripes1540114-1808

524,000 IDR

1 Piece(s) Quote 702000VVF 2.6 x 3 C x 2 stripes1540114-5301

524,000 IDR

1 Piece(s) Quote 702000VVF 2.6 x 3 C x 2 stripes1540114-5302

524,000 IDR

1 Piece(s) Quote 702000VVF 2.6 x 3 C x 2 stripes1540114-5303

Loading...

  1. 1

Tech Support