(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable manager

Part Number

Configured Part Number is shown.

WSM150

 
Part Number
WSM150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,704,714 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color White Thickness(mm) 69 Length(mm) 192
Height(mm) 121 Trusco code 786-7387

Please check the type/dimensions/specifications of the part WSM150 in the Cable manager series.

Tech Support